{hansa_flex/hydraulics/ball_valves/1_ball_valves_high_pressure/1_5_4way_t/1_5_2_pipe_din2353/4_bkh_t_asmtab.prj},{NB=4 BKHL 25 T},{DES=4 BKHL 25 T},{DN=25},{SER=L},{PD=28},{G=M 36x2},{OL=positive (closed)},{LW=24},{OP=PN 350},{AF=17},{SF=1.5},{ZNR=4KH DN25 28L},{VERS=8},{PPATH=assemblies/4_bkh_t_asmtpl.prj},{L=170},{A=105},{B=125},{D=11},{H1=78.7},{H4=43},{S=5},{RA=28},{I=14.5},{SW1=50},{INFO=HTML (Online)},{INFOLINKDE=https://shop.hansa-flex.de/de_DE/4BKHLT/4BKHST},{INFOLINKEN=https://shop.hansa-flex.co.uk/en_GB/4BKHLT/4BKHST}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.